IESNA:LM-63-2002
[TEST]P1203905
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2D-840-U-SL4
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 80 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]19291
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2206 2172.2 2194.7 2238.7 2287.8 2336.9 2383 2418.8 2451.5 2497.6
2566.1 2676.6 2832.1 3016.3 3301.8 3774.5 4307.5 4939.9 5716.4 6501.2
7335.1 7985.8 8393.1 8688.7 8801.3 8844.3 8995.7 9295.5 9288.3 8454.4
6342.6 2712.4 710.1 293.6 109.5 30.7 0
2206 2184.5 2207 2251 2300.1 2349.2 2393.2 2429 2461.7 2505.7
2572.2 2681.7 2835.2 3015.3 3290.5 3739.7 4263.5 4877.4 5633.6 6521.7
7349.4 7987.9 8387.9 8673.4 8792.1 8861.7 9027.4 9327.2 9279.1 8380.8
6146.2 2514.9 709.1 286.5 108.5 29.7 0
2206 2181.4 2200.8 2241.8 2288.8 2333.8 2373.8 2400.4 2424.9 2460.7
2517 2609.1 2743.1 2905.8 3149.3 3544.3 4048.7 4646.2 5306.2 6056.1
6802 7479.4 7954.1 8281.5 8503.6 8721.5 8998.8 9339.5 9496 8893.4
7051.7 3582.1 1082.5 398 193.4 41.9 0
2206 2177.3 2195.7 2232.6 2272.5 2311.3 2347.1 2365.6 2377.8 2396.3
2431 2492.4 2588.6 2705.3 2869 3137 3504.4 3937.2 4425.2 4983.9
5602.9 6250.5 6863.4 7390.3 7845.7 8286.6 8863.7 9554.3 10103.8 10097.7
9100.1 6736.5 3054.2 1187.9 410.3 142.2 0
2206 2177.3 2191.6 2224.4 2259.2 2293.9 2328.7 2348.2 2357.4 2366.6
2397.3 2441.3 2516 2600.9 2697.1 2840.3 3055.2 3327.3 3670.1 4081.4
4548 5034 5592.6 6188.1 6814.3 7484.5 8241.6 9166.6 10324.8 11288.6
11449.3 10247 6968.8 3405.1 1201.2 292.6 0
2206 2178.3 2190.6 2220.3 2254 2290.9 2323.6 2346.1 2357.4 2368.6
2403.4 2451.5 2521.1 2595.8 2665.4 2759.5 2925.2 3139.1 3419.4 3765.3
4156.1 4585.8 5037.1 5570.1 6159.5 6812.3 7576.6 8529.1 9848 11225.2
12006.9 11224.2 8288.7 4651.3 1918.4 444.1 0
2206 2177.3 2187.5 2216.2 2249.9 2285.8 2318.5 2343.1 2358.4 2376.8
2410.6 2461.7 2523.1 2578.4 2624.4 2699.1 2828 2992.8 3224 3513.6
3838.9 4189.9 4578.7 5018.6 5526.1 6083.8 6823.5 7746.4 8990.6 10510
11475.9 10589.8 7271.7 3796 1388.4 237.4 0
2206 2184.5 2186.5 2210 2243.8 2283.7 2321.6 2353.3 2379.9 2398.3
2420.8 2454.6 2493.5 2520.1 2549.7 2597.8 2666.4 2753.3 2885.3 3083.8
3305.9 3559.6 3848.1 4175.6 4541.8 4979.8 5500.6 6149.2 6947.3 7976.6
8615.1 7516.2 4853.9 2165 553.5 91.1 0
2206 2191.6 2190.6 2207 2239.7 2282.7 2326.7 2367.6 2400.4 2423.9
2445.4 2465.8 2472 2469.9 2480.2 2502.7 2539.5 2593.7 2676.6 2797.3
2965.1 3159.5 3396.9 3677.3 3995.5 4353.6 4744.4 5201.8 5747.1 6217.8
6106.3 4874.4 2785.1 1005.8 250.7 70.6 0
2206 2198.8 2199.8 2212.1 2242.8 2281.7 2332.8 2383 2422.9 2454.6
2481.2 2496.5 2496.5 2491.4 2486.3 2484.3 2493.5 2523.1 2580.4 2672.5
2803.5 2977.4 3182.1 3425.6 3713.1 4038.4 4387.3 4749.5 5050.4 5087.2
4494.8 2972.3 1062 287.5 140.2 55.3 0
2206 2210 2215.2 2233.6 2266.3 2305.2 2359.4 2415.7 2467.9 2517
2565.1 2604 2631.6 2656.1 2677.6 2703.2 2741.1 2792.2 2869 2992.8
3178 3424.5 3734.6 4142.8 4667.7 5221.2 5799.3 6234.2 6289.4 5457.6
3798 1865.2 514.7 170.9 76.7 22.5 0
2206 2213.1 2222.3 2242.8 2278.6 2323.6 2381.9 2445.4 2506.8 2570.2
2639.8 2707.3 2774.8 2843.4 2921.1 3022.4 3148.3 3312 3524.8 3797
4136.7 4523.4 4953.2 5466.8 6028.5 6534 6834.8 6781.6 6179.9 4817.1
2935.5 1395.6 471.7 164.7 64.5 13.3 0
2206 2218.2 2233.6 2261.2 2303.2 2354.3 2421.8 2498.6 2572.2 2658.2
2756.4 2870 2999.9 3151.4 3337.6 3573.9 3858.4 4176.6 4507.1 4841.6
5167 5465.8 5742 6039.8 6347.7 6550.3 6519.6 6160.5 5371.6 3949.4
2322.6 1005.8 373.5 151.4 61.4 14.3 0
2206 2227.4 2257.1 2301.1 2359.4 2428 2516 2617.3 2742.1 2898.6
3103.3 3348.8 3620 3932 4227.7 4488.6 4688.2 4828.3 4915.3 4972.6
5023.8 5045.2 4990 4877.4 4680 4291.2 3642.5 2752.3 1794.6 1027.3
554.6 316.2 199.5 126.9 70.6 17.4 0
2206 2234.6 2280.6 2341 2415.7 2505.7 2620.3 2774.8 2971.3 3218.9
3492.1 3753 3981.1 4145.9 4235.9 4258.4 4222.6 4130.5 3974 3737.6
3424.5 3035.7 2557.9 2024.9 1538.8 1178.7 928 738.7 589.3 476.8
375.5 292.6 223.1 148.4 80.8 18.4 0
2206 2243.8 2308.3 2385 2474 2586.6 2739 2944.7 3197.4 3461.4
3688.5 3852.2 3926.9 3913.6 3824.6 3669.1 3438.9 3118.6 2756.4 2387.1
2072.9 1828.4 1622.7 1412 1194 1002.7 845.1 715.2 599.6 498.3
409.3 329.5 251.7 162.7 97.2 29.7 0
2206 2254 2333.8 2427 2538.5 2675.6 2862.8 3107.4 3370.3 3581.1
3702.8 3726.4 3668.1 3544.3 3362.1 3095.1 2770.7 2436.2 2152.7 1953.2
1828.4 1724 1590 1433.5 1238 1086.6 961.8 834.9 723.4 627.2
536.1 437.9 341.7 244.5 150.4 52.2 0
2206 2268.4 2363.5 2469.9 2593.7 2747.2 2953.9 3213.8 3456.3 3593.4
3608.7 3523.8 3389.8 3223 3003 2729.8 2431 2169.1 2014.6 1916.4
1779.3 1644.2 1469.3 1315.8 1275.9 1189.9 1073.3 957.7 848.2 739.8
632.3 534.1 427.7 323.3 212.8 76.7 0
2206 2277.6 2385 2506.8 2646.9 2812.7 3026.5 3267 3470.6 3532
3459.3 3312 3153.4 2975.4 2762.6 2510.9 2256.1 2091.4 2033 1920.5
1765 1554.2 1360.8 1328.1 1274.9 1188.9 1081.5 968.9 859.5 753.1
647.7 551.5 445.1 345.8 224.1 94.1 0
2206 2286.8 2402.4 2536.4 2688.9 2864.9 3084.9 3327.3 3474.7 3446
3296.6 3115.5 2955.9 2801.4 2611.1 2386 2185.5 2125.1 2058.6 1915.4
1694.4 1422.2 1346.5 1302.5 1267.7 1182.8 1082.5 977.1 866.6 757.1
654.8 532 404.2 300.8 185.2 74.7 0
2206 2292.9 2407.5 2547.7 2706.3 2888.4 3113.5 3355 3477.8 3406.1
3222 3036.8 2873.1 2714.5 2541.6 2354.3 2192.7 2153.8 2061.7 1893.9
1624.8 1400.7 1328.1 1273.8 1244.2 1169.5 1081.5 979.2 874.8 772.5
673.2 542.3 402.1 299.8 149.4 63.4 0
2206 2288.8 2409.6 2548.7 2707.3 2888.4 3111.5 3353.9 3485.9 3417.4
3233.2 3046 2882.3 2725.7 2556.9 2376.8 2217.2 2180.4 2082.1 1910.3
1634 1407.9 1331.1 1268.7 1236 1164.4 1081.5 981.2 878.9 778.6
675.3 534.1 398 285.5 147.3 58.3 0
